1 / 3

Elite Robots CS66 multi-pick & pack with suction gripper and feeder

硬件价格:

DOF

6

Repeatability

0.03

mm

Max. payload

6

kg

Enhanced Multi-Pick and Pack Efficiency with Elite Robots CS66

This application demonstrates how the Elite Robots CS66 collaborative robot optimizes multi-pick and pack operations using a suction gripper and an automated feeder. The setup allows the robot to handle multiple items simultaneously, significantly boosting throughput while reducing cycle times. Designed for lightweight product handling, this solution is ideal for packaging and logistics tasks, ensuring fast, precise, and repeatable operations in dynamic industrial environments.

What is the Application?

The system automates multi-pick and pack workflows, providing scalable solutions for industries like e-commerce, manufacturing, and logistics that require consistent handling of lightweight products.

What are the Advantages of the Solution?

  • Increased Productivity: Simultaneous handling of multiple items accelerates workflow.

  • Precision Handling: Suction gripper ensures accurate and secure movement.

  • Shorter Cycle Times: Efficient operations reduce process delays.

What are the Advantages of the Robot?

The Elite Robots CS66 enhances multi-pick tasks through:

  • Collaborative Design: Safe interaction alongside human operators.

  • Flexible Integration: Easily adaptable to packaging and logistics setups.

  • Repeatable Accuracy: Consistent performance across high-speed processes.

Optimizing Multi-Pick Operations with Collaborative Robotics

The integration of the Elite Robots CS66, suction gripper, and automated feeder provides an efficient solution for automated handling. By increasing throughput, reducing cycle times, and ensuring reliable operation, this setup delivers proven benefits for industries focused on scalability and streamlined workflows.

1个组件