Elite Robot CS66 | 6 DOF | 914mm | 6kg


产品代码: RBTX-ELIT-0002

Compact Cobot for Precise Lightweight Automation

The Elite Robots CS66 is a 6-axis cobot with a 914 mm reach, 6 kg payload, and ±0.03 mm repeatability. With 1.5 m/s TCP speed, IP65 protection (optional IP68), and a compact 150 mm footprint, it’s ideal for space-saving automation.

The controller supports RS485, Modbus TCP/RTU, Ethernet/IP, Profinet, and TCP/IP. Programming is available via Python scripts, graphical UI, or drag-and-drop. Integration is possible via standard or OEM controllers.

Recommended for pick & place, assembly, dispensing, and light machine tending. Perfect for SMEs, integrators, and OEMs seeking a flexible, precise, and energy-efficient cobot.

此产品在您所在的国家/地区不提供

Max. Payload
6
kg
Max. Reach
914
mm
DOF
6
Weight
20
kg
Repeatability
0.03
mm
Max. Speed
1.5
ms
Protection
IP65

亮点

https://a.storyblok.com/f/298593/1080x1080/cce91e2809/6606a41edd35aa51454ccee7_cs66-arm-2.png

Precise Automation with a Compact Design

The Elite Robots CS66 is a powerful 6-axis cobot featuring a reach of 914 mm, a payload of 6 kg, and a repeatability of ±0.03 mm. With a speed of 1.5 m/s and an IP65 protection rating (optional IP68), it is well-suited for demanding applications. Its compact footprint of less than 150 mm makes the CS66 the perfect solution for space-saving automation tasks, offering precision and versatility in a small package.

https://a.storyblok.com/f/298593/1080x1080/688139bffa/6606a41edd35aa51454ccee5_cs66-arm-1.png

Smart Control and Seamless Integration

The CS66 excels in connectivity, supporting RS485, Modbus TCP/RTU, Ethernet/IP, Profinet, and TCP/IP, providing extensive integration options. Programming is made easy with Python scripting, a graphical user interface, or drag-and-drop functionality, ensuring straightforward and efficient configuration. It can be integrated using either standard or OEM controllers, allowing for seamless incorporation into existing systems.

https://a.storyblok.com/f/298593/1080x1080/ba74216683/6606a41edd35aa51454ccee6_cs66-arm-3.png

Designed for Flexible Applications and Specialized Solutions

The Elite Robots CS66 is ideal for tasks such as pick & place, assembly, dispensing, and machine loading. Its versatile capabilities make it a great fit for small and medium-sized enterprises (SMEs), integrators, and OEMs seeking a precise, flexible, and energy-efficient automation solution. Its durable design ensures reliability across various industries, from manufacturing to research, making the CS66 a robust and adaptable choice for modern automation needs.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价