
DOBOT CR20A Cardboard Gripping with Vacuum Gripper
硬件价格:
DOF
6
Max. reach
1,700
mm
Max. payload
20
kg
Efficient Cardboard Handling with DOBOT CR20A Collaborative Robot
The DOBOT CR20A collaborative robot automates cardboard handling tasks, offering a reliable solution for packaging and logistics operations. Equipped with a vacuum gripper and featuring a 20 kg payload with a 1,700 mm reach, the robot efficiently grips and moves large or heavy cardboard sheets and boxes. Its dual-channel end effector design ensures stable and secure gripping, while the IP54 protection rating and advanced motion control guarantee safe and precise operation in demanding environments. By reducing manual labor and improving throughput, this setup enhances productivity and simplifies material handling workflows.
What is the Application?
The CR20A automates cardboard and box handling, optimizing tasks in industries requiring efficient material transport, packaging, and logistics.
What are the Advantages of the Solution?
High Payload: Handles cardboard sheets and boxes up to 20 kg reliably.
Improved Efficiency: Accelerates operations while minimizing human effort.
Secure Gripping: Vacuum tools provide stable handling, even for large items.
What are the Advantages of the Robot?
The DOBOT CR20A excels in demanding material handling environments:
Extended Reach: 1,700 mm ensures broad coverage in workflows.
Robust Design: IP54 protection enables reliable operation in fast-paced settings.
Versatile Integration: Dual-channel end effectors adapt to diverse tasks.
Optimizing Material Handling with DOBOT CR20A Automation
The DOBOT CR20A collaborative robot delivers a powerful solution for automating cardboard handling tasks. With high payload capacity, precise control, and secure gripping, it improves efficiency and reduces manual workload, making it ideal for packaging and logistics environments.
1个组件