1 / 3

Seal application for bottles with 3-axis delta robot

硬件价格:

DOF

3

Max. payload

5

kg

Repeatability

0.5

mm

Automated Sealing Applications with Robotic Precision

Automating sealing processes is critical for improving efficiency and consistency in packaging operations. In this application, a collaborative robot excels at handling and positioning sealing caps. The robot picks sealing discs from a magazine and places them precisely on bottle necks, preparing them for further processing. Additionally, the system integrates seamlessly with adhesive or heat-sealing stations, offering a complete automation solution. Its high repeatability and adaptability make it ideal for flexible production setups.

What is the Application?

The system automates sealing disc placement, optimizing workflows in industries such as food, beverages, and cosmetics, where precision branding is vital.

What are the Advantages of the Solution?

  • High Accuracy: Ensures repeatable and precise placement for consistent quality.

  • Flexibility: Adapts to variable bottle sizes and sealing disc types.

  • Cost Effectiveness: Affordable automation, especially suited for small- to medium-sized production runs.

What are the Advantages of the Robot?

The robot contributes to efficient sealing operations with:

  • Reliable Motion Control: Guarantees accurate positioning of sealing caps.

  • Scalable Design: Integrates easily with existing systems like heat-sealing modules.

  • Compact and Flexible Operation: Fits into confined production spaces while accommodating diverse sealing needs.

Revolutionizing Sealing with Flexible Robotic Automation

This robotic sealing application delivers a cost-effective and reliable solution for automated disc placement in packaging workflows. By combining precision, flexibility, and seamless integration, it ensures high-quality results, optimizes production efficiency, and adapts to ever-changing industrial demands, making it an asset for manufacturers in competitive markets.

1个组件