1 / 3Precision and Reliability: O-Ring Handling with FlexiBowl®
硬件价格:
Max. dimensions
941x866x362
mm
Recommended part size
1<x<10
mm
Max. payload per unit
20
gram
Revolutionizing O-Ring Handling with FlexiBowl®: Precision and Reliability
Small yet critical, O-rings are essential components across industries like automotive, medical, and hydraulics. However, their soft, flexible nature poses significant challenges for automated feeding and assembly, leading to tangled, jammed parts and frequent production stoppages. FlexiBowl® offers a game-changing solution by overcoming these limitations with its innovative combination of rotation and impulse technology, ensuring consistent, jam-free part distribution and precise robotic handling.
What is the Application?
FlexiBowl® automates O-ring feeding and placement, facilitating efficient assembly for industries requiring high accuracy in small, elastic components.
What are the Advantages of the Solution?
Gentle Handling: Protects O-rings from damage by avoiding mechanical channels.
No Jams or Overlaps: Ensures parts are evenly separated and ready for processing.
Vision-Based Precision: Image analysis improves positioning accuracy and reduces waste.
Quick Adaptability: Switch between formats and dimensions within seconds.
What are the Advantages of the System?
FlexiBowl® delivers robust performance for challenging components:
Full Flexibility: Handles O-rings of varying materials and sizes without retooling.
Reliable Automation: Maintains consistent feeding, even with irregular shapes.
Scalable Efficiency: Processes hundreds to thousands of O-rings per hour seamlessly.
Transforming Assembly Lines with FlexiBowl®
FlexiBowl® turns O-ring feeding challenges into an integrated, efficient step in the automation process. By eliminating jams, reducing downtime, and increasing repeatability, it provides engineers with a reliable solution for feeding soft, deformable components. This innovative platform unlocks the potential for fully automated assembly lines, significantly reducing manual oversight and maintenance requirements. Explore how FlexiBowl® can revolutionize your production process today!
1个组件