1 / 3

Elite Robots CS66 collaborative robot random pick & place with 2D camera

硬件价格:

DOF

6

Repeatability

0.03

mm

Max. payload

6

kg

Dynamic Object Handling with Elite Robots CS66 and 2D Vision System

In this application, the Elite Robots CS66 collaborative robot automates random pick-and-place tasks using a 2D vision system for dynamic object recognition. The vision system precisely detects items with varying shapes and orientations, enabling the robot to adapt to different objects and positions in real time. This flexible automation setup is ideal for tasks requiring adaptability and precision, such as sorting, packaging, and assembly processes in manufacturing and logistics environments.

What is the Application?

The system automates random pick-and-place operations, streamlining workflows for industries that handle diverse items, improving productivity and reducing manual effort.

What are the Advantages of the Solution?

  • Dynamic Recognition: 2D vision system enables accurate detection of items regardless of shape or orientation.

  • Flexible Automation: Adapts seamlessly to different workflows or products.

  • Enhanced Speed: Efficiently handles tasks to optimize throughput.

What are the Advantages of the Robot?

The Elite Robots CS66 excels in dynamic handling tasks with:

  • High Precision: Accurate positioning ensures reliable performance in complex operations.

  • Collaborative Design: Safe to work alongside human operators in shared spaces.

  • Scalable Integration: Supports diverse applications across industries.

Transforming Flexible Automation with Elite Robots CS66

The Elite Robots CS66 collaborative robot paired with a 2D vision system provides a versatile and efficient solution for dynamic object handling. By offering adaptability, precision, and speed, this setup enhances workflows in sorting, packaging, and assembly, supporting scalable automation for modern industrial needs.

1个组件