Precision in Motion: Fairino FR5 with 50 kg Rotary Table
硬件价格:
DOF
6
Max. reach
922
mm
Max. speed
1
meter per second
Fairino FR5 and 50 kg Rotary Table: Optimizing Precision and Heavy-Duty Handling
The Fairino FR5 with 50 kg rotary table demonstrates a seamless integration of precision robotics and heavy-duty motion control. The Fairino FR5 robotic arm delivers high repeatability and flexible motion capabilities, while the rotary table ensures accurate positioning of workpieces weighing up to 50 kg. This robust and efficient setup excels in assembly, inspection, and handling tasks, making it ideal for industrial environments requiring precision and high payload capacity.
What is the Application?
The system automates heavy-duty handling and positioning tasks, optimizing workflows for industries such as automotive, aerospace, and heavy equipment manufacturing.
What are the Advantages of the Solution?
High Payload Capacity: Handles components up to 50 kg seamlessly.
Enhanced Precision: Ensures consistent positioning and repeatable results.
Efficient Workflow: Combines flexible motion with heavy-duty stability.
What are the Advantages of the Robot?
The Fairino FR5 excels in industrial tasks with:
Reliable Repeatability: Maintains accuracy across repetitive operations.
Flexible Motion: Supports complex workflows requiring adaptable motion.
Robust Design: Withstands demanding industrial environments.
Maximizing Industrial Automation with Fairino FR5 and Rotary Table
The Fairino FR5 coupled with a 50 kg rotary table provides a powerful solution for automating assembly and handling workflows. Its precision, heavy-duty capacity, and seamless integration enhance productivity and reliability, making it essential for industries seeking scalable and efficient automation solutions.
1个组件