1 / 3

Elite Robots CS612 CNC machine tending with OnRobot dual quick change gripper

硬件价格:

DOF

6

Repeatability

0.05

mm

Max. reach

1,304

mm

Automated CNC Machine Tending with Elite Robots CS612

Efficient machine tending is key to optimizing workflows in modern industrial environments. In this application, the Elite Robots CS612 collaborative robot automates CNC machine tending tasks. Outfitted with the OnRobot Dual Quick Changer, the system utilizes two grippers simultaneously, boosting efficiency and significantly reducing cycle times. Its compact and flexible design makes it perfect for operations requiring adaptability and space-saving solutions, ensuring seamless integration into existing production setups.

What is the Application?

The system automates CNC machine tending, streamlining the loading and unloading of parts with high precision to improve productivity and reduce downtime.

What are the Advantages of the Solution?

  • Increased Efficiency: Dual grippers allow simultaneous handling, reducing cycle times.

  • Compact Design: Optimal for space-constrained industrial environments.

  • Flexibility: Can adapt to variable tasks and components with minimal adjustment.

What are the Advantages of the Robot?

The Elite Robots CS612 collaborative robot enhances machine tending with:

  • Safe Collaboration: Designed for safe operation alongside human workers.

  • Reliable Performance: Ensures consistent handling for CNC operations.

  • Easy Integration: Fits seamlessly into existing workflows.

Optimizing CNC Operations with Collaborative Automation

This Elite Robots CS612 setup with OnRobot Dual Quick Changer delivers a highly efficient solution for CNC machine tending. By combining compact flexibility with dual-gripping technology, it improves productivity, reduces manual labor, and ensures a scalable approach to modern industrial automation.

2个组件