Elite Robot CS612 | 6 DOF | 1304mm | 12kg


产品代码: RBTX-ELIT-0003

Compact 6-Axis Cobot with Long Reach and High Precision

The Elite Robots CS612 is a 6-axis collaborative robot arm with a 1304 mm reach, 12 kg payload, and ±0.05 mm repeatability. With 1.5 m/s TCP speed, IP65 protection (optional IP68), and a compact 190 mm footprint, it’s ideal for precise automation tasks.

The controller supports RS485, Modbus TCP/RTU, Ethernet/IP, Profinet, and TCP/IP. Programming is available via Python scripts, graphical UI, or drag-and-drop. Integration is possible via standard or OEM controllers.

Recommended for machine tending, welding, mobile robotics (AGVs), and assembly. Perfect for integrators, OEMs, and industrial users seeking flexibility, reach, and precision in one system.

此产品在您所在的国家/地区不提供

Max. Payload
12
kg
Max. Reach
1,304
mm
DOF
6
Weight
34
kg
Repeatability
0.05
mm
Max. Speed
1.5
ms
Protection
IP65

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价