1 / 3

Elite Robots CS620 20 KG palletizing demo with APR and lifter

Elite Robots
logistics物流
palletizing码垛

硬件价格:

DOF

6

Repeatability

0.1

mm

Max. payload

20

kg

Efficient Palletizing with Elite Robots CS620 Cobot and APR System

In this palletizing demo, the Elite Robots CS620 cobot demonstrates its ability to handle payloads of up to 20 kg with precision. Supported by an Automatic Palletizing Rack (APR) and a lifter system, the cobot efficiently stacks heavy items, optimizing end-of-line automation processes. The setup is ideal for high-performance workflows in industries requiring space-saving palletizing solutions. Its flexibility and reliability make it suitable for dynamic production environments where consistent stacking is critical.

What is the Application?

The system automates heavy-duty palletizing tasks, improving efficiency and minimizing manual labor in end-of-line operations across industries like logistics, packaging, and manufacturing.

What are the Advantages of the Solution?

  • High Payload Capacity: Handles items weighing up to 20 kg, catering to larger loads.

  • Optimized Workflow: Reduces cycle times and accelerates palletizing processes.

  • Space-Saving Design: Compact setup integrates seamlessly into tight industrial spaces.

What are the Advantages of the Robot?

The Elite Robots CS620 delivers robust performance for palletizing:

  • Precise Handling: Ensures consistent stacking accuracy.

  • Reliable Operation: Works efficiently with APR and lifter systems.

  • Scalability: Adapts to various palletizing configurations and workflows.

Enhancing End-of-Line Automation with Elite Robots CS620

The Elite Robots CS620 cobot with APR and lifter system provides a reliable, high-performance palletizing solution. By handling heavy payloads and optimizing stacking processes, it enhances productivity, reduces manual intervention, and supports flexible operations in modern industrial environments.

2个组件