
Palletizing Unilever with Fairino FR30 Robot
硬件价格:
DOF
6
Repeatability
0.1
mm
Max. reach
1.403
mm
Efficient Consumer Goods Palletizing with Fairino FR30 Robot at Unilever
The Fairino FR30 robot streamlines automated palletizing in Unilever’s production facilities. With a payload capacity of up to 30 kg and a reach of over 1.4 m, the FR30 efficiently stacks cartons on Euro pallets in multiple layers using either a vacuum gripper or parallel gripper, depending on the product type. Its collaborative design allows safe interaction with human operators, eliminating the need for safety fencing. The robot is operated easily through a touchscreen or mobile device, enabling quick adjustments for different product lines. This automation solution boosts efficiency, reduces manual labor, and improves workplace safety in busy production environments.
What is the Application?
The system automates palletizing consumer goods, increasing throughput and safety for industries like food, beverages, and consumer products manufacturing.
What are the Advantages of the Solution?
High Payload Capacity: Handles heavy cartons up to 30 kg.
Flexible Integration: Adaptable to various gripper types and product designs.
Safe Collaboration: Operates alongside humans without requiring fences.
What are the Advantages of the Robot?
The Fairino FR30 enhances palletizing workflows through:
User-Friendly Control: Quick setup and adjustments via touchscreen or mobile device.
Multi-Layer Stacking: Provides consistent stacking for increased palletization efficiency.
Compact Design: Fits seamlessly into existing production environments.
Optimizing Unilever’s Production with Fairino FR30 Automation
The Fairino FR30 palletizing robot empowers Unilever to improve efficiency, workplace safety, and adaptability in handling diverse product lines. With its powerful payload capabilities and user-friendly operation, it offers a reliable and scalable solution for modern manufacturing processes.
1个组件