Elite Robot CS620 | 6 DOF | 1800mm | 20kg


产品代码: RBTX-ELIT-0004

High-Performance 6-Axis Cobot for Demanding Automation Tasks

The Elite Robots CS620 is a 6-axis collaborative robot arm with a reach of 1800 mm, 20 kg payload, and ±0.1 mm repeatability. With a TCP speed of up to 2 m/s and IP65 protection, it’s ideal for high-demand industrial applications.

The controller supports RS485, Modbus TCP/RTU, Ethernet/IP, Profinet, and TCP/IP. Programming is possible via Python scripts, graphical UI, or drag-and-drop. Integration is flexible via OEM or standard controllers.

Recommended for palletizing, welding, machine tending, and multi-device handling. Perfect for integrators, OEMs, and industrial users requiring long reach, high payload, and precision.

此产品在您所在的国家/地区不提供

Max. Payload
20
kg
Max. Reach
1,800
mm
DOF
6
Weight
60
kg
Repeatability
0.1
mm
Max. Speed
2
ms
Protection
IP65

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价