Dobot Rover X1 Series | max. Payload 7 kg | max. Speed 3 m/s


多种规格: X1- Long Range- Wheels

产品代码: RBTX-DOBT-0104

Dobot Rover X1 Series

Quadruped robot with multi-sensor vision and RGB-D perception. Available as Point-Leg and Wheel-Leg variants. Payload 3–7 kg, battery 4000 mAh or 8000 mAh (up to approx. 3 h runtime), speed up to 1.8 m/s (Point-Leg) or 3 m/s (Wheel-Leg), max climb angle 30°/35°, obstacle height 16 cm.

Unified SDK connects high-level orchestration with real-time control. Built-in AI functions include obstacle avoidance, visual following, and voice interaction. Remote control via app (Wi-Fi), OTA upgradeable to 4G. Supports secondary development and hardware extensions such as LiDAR or infrared cameras.

Applications include industrial inspection, rescue, commercial engagement, and education & research.

一般交货时间:3周

Max Payload
7
kg
Max. speed
3
ms
Weight
19
kg
Operating time
3
h
charging time
4
Angle of inclination
35

亮点

https://a.storyblok.com/f/298593/6720x4480/f4df0483b2/rover-lifestyle-8.jpg

The Dobot Rover X1 Wheeled

The DOBOT Rover X1 Wheeled is an intelligent robot dog that combines advanced AI capabilities, autonomous mobility, and practical transportation functions in a compact platform. Thanks to UWB (Ultra-Wideband)- and camera-based person recognition, the Rover follows its user precisely, even in dynamic environments, while independently planning its route, including obstacle avoidance. With a payload capacity of 3 to 7 kg, front and rear Full HD cameras, and voice control, the Rover X1 is suitable for content creation, events, smart home applications, and interactive demonstrations. Its optional hybrid wheel-leg system enables movement across a wide variety of terrains, while OTA (Over-the-Air) updates continuously provide new features and optimizations.

https://a.storyblok.com/f/298593/1233x564/db32cbbdac/rover-software.png

How to programme the DOBOT Rover X1 Wheeled ?

The DOBOT Rover X1 Wheeled has been designed so that both beginners and experienced developers can achieve productive results quickly. The standard version can be conveniently controlled, configured, and updated via the mobile app. For users with programming knowledge, the EDU version offers support for secondary development. This makes it possible to implement customized motion sequences, AI applications, autonomous behaviors, or research projects. The combination of sensors, camera systems, voice interaction, and mobile robotics opens up a wide range of possibilities for educational, development, and innovation projects in the fields of robotics, automation, and artificial intelligence.

https://a.storyblok.com/f/298593/6632x4421/54dc7619e0/rover-x1-2.jpg

Innovative companion for trade fairs, showrooms, demonstrations and research

The DOBOT Rover X1 Wheeled is for businesses, educational institutions, content creators, and technology enthusiasts looking for a versatile robot dog for presentations, research, or everyday use. In the event and retail sector, its autonomous person-following capability attracts a high level of attention, while schools, universities, and makers benefit from its development and learning opportunities. Thanks to its ability to transport small payloads, accompany people, and interact through voice control, the Rover X1 is also ideally suited as an innovative assistant for trade shows, showrooms, technology demonstrations, and creative media productions. The robust DOBOT robotics platform ensures reliability, performance, and long-term expandability.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价