Dobot Rover X1 Series | max. Payload 7 kg | max. Speed 3 m/s


多种规格: X1- Long Range- Flex Pack

产品代码: RBTX-DOBT-0103

Dobot Rover X1 Series

Quadruped robot with multi-sensor vision and RGB-D perception. Available as Point-Leg and Wheel-Leg variants. Payload 3–7 kg, battery 4000 mAh or 8000 mAh (up to approx. 3 h runtime), speed up to 1.8 m/s (Point-Leg) or 3 m/s (Wheel-Leg), max climb angle 30°/35°, obstacle height 16 cm.

Unified SDK connects high-level orchestration with real-time control. Built-in AI functions include obstacle avoidance, visual following, and voice interaction. Remote control via app (Wi-Fi), OTA upgradeable to 4G. Supports secondary development and hardware extensions such as LiDAR or infrared cameras.

Applications include industrial inspection, rescue, commercial engagement, and education & research.

一般交货时间:3周

Max Payload
7
kg
Max. speed
3
ms
Weight
19
kg
Operating time
3
h
charging time
4
Angle of inclination
35

亮点

https://a.storyblok.com/f/298593/6720x4480/f4df0483b2/rover-lifestyle-8.jpg

Dobot Rover Flex Pack the Flexible Middle Ground Between Wheels and Legs

The DOBOT Rover X1 Flex Pack combines the advantages of both Rover variants in one highly versatile robotic platform. While the Rover X1 Wheeled is optimized for fast and efficient movement on smooth surfaces and the legged version is designed for handling more challenging terrain, the Flex Pack offers the flexibility to leverage both mobility concepts for different application scenarios. This makes the platform equally suitable for indoor environments, demonstrations, research projects, and dynamic development environments.

https://a.storyblok.com/f/298593/1233x564/db32cbbdac/rover-software.png

How to programme the DOBOT Rover X1 Wheeled ?

The DOBOT Rover X1 has been designed so that both beginners and experienced developers can achieve productive results quickly. The standard version can be conveniently controlled, configured, and updated via the mobile app. For users with programming knowledge, the EDU version offers support for secondary development. This makes it possible to implement customized motion sequences, AI applications, autonomous behaviors, or research projects. The combination of sensors, camera systems, voice interaction, and mobile robotics opens up a wide range of possibilities for educational, development, and innovation projects in the fields of robotics, automation, and artificial intelligence.

https://a.storyblok.com/f/298593/6632x4421/54dc7619e0/rover-x1-2.jpg

Dobot Rover X1 a Future-Proof Platform for Development and Innovation

The Flex Pack is the ideal choice for users who do not want to commit to a single mobility concept. Equipped with Full HD cameras, advanced sensors, AI-supported navigation, and a payload capacity of up to 7 kg, the Rover X1 provides a powerful foundation for a wide range of applications. Compared to the dedicated Rover X1 Wheeled or the purely legged variant, users gain a highly adaptable solution capable of meeting diverse requirements in research, education, events, and technology demonstrations.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价