Fairino - FR cobot series
多种规格: Fairino FR20
According to different payload and range, FAIRINO robot product line has six models : FR3, FR5, FR10, FR16, FR30& FR20.The products are certified with CE, CR and lS09001 quality management system, every robot joint has dual encoders so that can achieve higher precision. The open operating platform also lowers the barrier to use it in different scenarios.
一般交货时间:3周
亮点
FR20
FR20协作机器人是一款功能强大、可扩展且可持续的平台产品,它能够为集成商和终端用户赋能,为解决痛点提供了一个有力的选择。凭借FAIR公司在智能化和柔性方面的技术优势,及其自主研发的核心部件,FR20突破了机器人在各种场景下的智能化和柔性应用的极限,实现了与场景应用的深度结合。

FR产品系列
适合各种应用场景,有效载荷从3kg到20kg不等。
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价