Fairino - FR cobot series

多种规格: Fairino FR30

产品代码: RBTX-FAIR-0006

According to different payload and range, FAIRINO robot product line has six models : FR3, FR5, FR10, FR16, FR30& FR20.The products are certified with CE, CR and lS09001 quality management system, every robot joint has dual encoders so that can achieve higher precision. The open operating platform also lowers the barrier to use it in different scenarios.

一般交货时间:3周

Repeatability
0.1
mm
Max Reach
1,403
mm
Max Payload
30
kg
DOF
6

亮点

https://a.storyblok.com/f/298593/5354d1a113/pick_place_2.JPG

FR30

FR30 cobot is a platform product with powerful, scalable and sustainable capabilities, which can empower integrators and end-users, and provide a powerful option for solving the pain points. By virtue of FAIR's technological advantages of intelligence and flexibility, as well as the self-developed core components, FR30 breaks through the limit of intelligent and flexible application of robots in various scenarios, realizes the in-depth combination with scenario application.

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR Productrange

Prepared for every use case, with payloads ranging from 3 kg to 30 kg.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价