Fairino - FR cobot series

多种规格: Fairino FR16

产品代码: RBTX-FAIR-0004

According to different payload and range, FAIRINO robot product line has six models : FR3, FR5, FR10, FR16, FR30& FR20.The products are certified with CE, CR and lS09001 quality management system, every robot joint has dual encoders so that can achieve higher precision. The open operating platform also lowers the barrier to use it in different scenarios.

一般交货时间:3周

Repeatability
0.05
mm
Max Reach
1,034
mm
Max Payload
16
kg
DOF
6

亮点

https://a.storyblok.com/f/298593/c598e33a20/pick_place_2.JPG

FR16

这款机器人能够高效、可靠地处理重载型任务,适用于重载自动化。FR16兼顾了速度、负载和安全性,同时具备FAIRINO协作机器人所特有的专注、安全和可靠的特点。

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR产品系列

适合各种应用场景,有效载荷从3kg到20kg不等。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价