Fairino - FR cobot series

多种规格: Fairino FR10

产品代码: RBTX-FAIR-0003

According to different payload and range, FAIRINO robot product line has six models : FR3, FR5, FR10, FR16, FR30& FR20.The products are certified with CE, CR and lS09001 quality management system, every robot joint has dual encoders so that can achieve higher precision. The open operating platform also lowers the barrier to use it in different scenarios.

一般交货时间:3周

Repeatability
0.05
mm
Max Reach
1,400
mm
Max Payload
10
kg
DOF
6

亮点

https://a.storyblok.com/f/298593/4119bd97d7/pick_place_2.JPG

FR10

FR10协作机器人不仅具有高灵活性、高安全性、高易用性和高柔性,还具有出色的工业级精度和稳定性。兼具高硬度和柔性及先进技术,FR10机器人是柔性智能制造应用的理想解决方案。

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR产品系列

适合各种应用场景,有效载荷从3kg到20kg不等。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价