人形机器人
‌

Unitree G1 EDU | U1-U14 | 人形机器人开发平台

由 Unitree产品代码: RBTX-UNIT-0008

¥340,000

不含增值税& 运费(在最后一步计算)

一般交货时间:
3周

无约束询价 • 不支持在线购买

需要集成服务吗?开始申请
  • 工作单元设计与组件选型
  • 编程与安全
  • 安装

还有技术问题吗?免费咨询 RBTXpert

max. Payload
3kg
DOF
29
Weight
37kg
Height
1,270mm
Speed
2m⁄s
Operating time
2h
Max Joint torque
120nm

亮点

The differences between the development platforms

G1 EDU Standard | 23 DOF | basis of the Professional variants --> Dummy Hand | EDU-U1
G1 EDU Plus | 29 DOF | basis for Ultimate variants --> Dummy Hand | EDU-U2


G1 EDU- Professional (23 DOF Basis)

  • Professional A → Dex3-1 | 3 Finger | EDU-U9

  • Professional B → Dex3-1 | 3 Finger with tactile sensors | EDU-U10

  • Professional E → BrainCo Revo 2 Basic | 5 Finger | EDU-11

  • Professional F → BrainCo Revo 2 Touch | 5 Finger with tactile sensors | EDU-12

  • Professional G → Dex2/5 | 5 Finger | EDU-14

  • Professional H → Dex1-1 Gripper Plus

  • Professional I → Wuji Hand 2 | 5 Finger

G1 EDU- Ultimate (29 DOF Basis)

  • Ultimate A → Dex3-1 | 3 Finger | EDU-U3

  • Ultimate B → Dex3-1 | 3 Finger with tactile sensors | EDU-U4

  • Ultimate C → Inspire DFQ | 5 Finger | EDU-U5

  • Ultimate D → Inspire E2 | 5 Finger | with tactile sensors | EDU-U6

  • Ultimate E → BrainCo Revo 2 Basic | 5 Finger | EDU-U7

  • Ultimate F → BrainCo Revo 2 Touch | 5 Finger with tactile sensors | EDU-U8

  • Ultimate G → Dex2/5 | 5 Finger | EDU-13

  • Ultimate H → Dex1-1 Gripper Plus

  • Ultimate I → Wuji Hand 2 | 5 Finger

Features and Technical Highlights of the Unitree G1 EDU U2

The Unitree G1 EDU U2 is designed as a humanoid robotics platform for research, education, and hands-on robotics projects. The G1 EDU base combines an approximately 1,320 mm tall, around 35 kg design with a replaceable 13S smart battery and approximately two hours of runtime. A depth camera and 3D LiDAR provide environmental sensing. Dual encoders at the joints, internal cable routing, and local air cooling support precise and controlled motion. Depending on the specific U2 configuration, 23 or 29 degrees of freedom are available; the EDU Plus base adds additional degrees of freedom particularly in the waist and arms. Knee joints with up to 120 Nm of torque and an arm payload of up to 3 kg provide flexibility for dynamic motion sequences, grasping trials, and mobile manipulation tasks.

Control and Programming The G1 EDU

Control and Programming The G1 EDU platform provides both high-level and low-level control interfaces. This allows developers to work on higher-level motion sequences, autonomous functions, and joint-level control tasks. An integrated expansion dock with up to 100 TOPS of computing power provides the foundation for AI algorithms, machine vision, navigation, and positioning. Wi-Fi 6 and Bluetooth 5.2 simplify integration into laboratory environments, while Smart OTA supports system updates. Development documentation and ecosystem support make it easier to get started with custom software projects. Motion limits, payloads, control cycles, and safety functions must be adapted to the specific application, system setup, and end effectors, and tested before real-world operation.

Secondary Development and Applications

The open EDU version supports secondary development and is suitable for projects that go beyond predefined motions. Typical areas include humanoid locomotion, balance control, AI-based perception, navigation, human-robot interaction, and manipulation. Universities can use the robot for computer science, mechatronics, control engineering, and machine learning. Companies can conduct feasibility studies for inspection, teleoperation, service tasks, or handling lightweight objects. Hands and grippers available depending on the specific variant further expand the range of experimental applications. Since the G1 is classified as a research and educational platform or partly completed machinery, a risk assessment, safety concept, and application-specific integration are required.

Training, Accessories, and Integration provided by RBTX

RBTX supports users in selecting the Unitree G1 EDU U2 and setting up a complete, functional robotics system. This includes training for operation, commissioning, and programming, as well as selecting accessories, end effectors, sensors, and safety components. For development projects, RBTX can support the coordination of the robot, software, network, computing hardware, and experimental setup. Integration focuses on interface validation, defining system functions, and involving suitable integration partners. This helps determine at an early stage which components are required for a demonstrator, research project, or proof of concept. Safety requirements, responsibilities, and acceptance criteria are considered from the outset based on the intended application.