Unitree G1 EDU | U1-U14 | 人形机器人开发平台

‌

多种规格: EDU-U5 | Ultimate C

产品代码: RBTX-UNIT-0011
用于科研与教育的人形机器人

Unitree G1 EDU Standard 拥有 23–43 个自由度,身高 1.32 m,重约 35 kg。它搭载 8 核 CPU,可选配 NVIDIA Jetson Orin(100 TOPS)、3D LiDAR 和深度相机,可实现精准运动与自主导航。膝关节最大扭矩为 120 N·m,手臂负载最高 3 kg。使用 9000 mAh 电池时,续航约 2 小时。

该平台支持 ROS、SDK 和 API 进行二次开发,并提供用于模仿学习和强化学习的 AI 框架。G1 配备 WiFi 6、蓝牙 5.2、4 麦克风阵列和 5W 扬声器,可无缝集成到科研与教育环境中。力位混合控制可实现精准的物体操作。

非常适合机器人研究、AI 开发、教育以及复杂的操作任务。

一般交货时间:3周
‌
max. Payload
3
kg
DOF
41
Weight
37
kg
Height
1,270
mm
Speed
2
m⁄s
Operating time
2
h
Max Joint torque
120
nm

亮点

https://a.storyblok.com/f/298593/3748x2475/71d47e0036/g1-basic.png

The differences between the development platforms

G1 EDU Standard | 23 DOF | basis of the Professional variants --> Dummy Hand | EDU-U1
G1 EDU Plus | 29 DOF | basis for Ultimate variants --> Dummy Hand | EDU-U2


G1 EDU- Professional (23 DOF Basis)

  • Professional A → Dex3-1 | 3 Finger | EDU-U9

  • Professional B → Dex3-1 | 3 Finger with tactile sensors | EDU-U10

  • Professional E → BrainCo Revo 2 Basic | 5 Finger | EDU-11

  • Professional F → BrainCo Revo 2 Touch | 5 Finger with tactile sensors | EDU-12

  • Professional G → Dex2/5 | 5 Finger | EDU-14

  • Professional H → Dex1-1 Gripper Plus

  • Professional I → Wuji Hand 2 | 5 Finger

G1 EDU- Ultimate (29 DOF Basis)

  • Ultimate A → Dex3-1 | 3 Finger | EDU-U3

  • Ultimate B → Dex3-1 | 3 Finger with tactile sensors | EDU-U4

  • Ultimate C → Inspire DFQ | 5 Finger | EDU-U5

  • Ultimate D → Inspire E2 | 5 Finger | with tactile sensors | EDU-U6

  • Ultimate E → BrainCo Revo 2 Basic | 5 Finger | EDU-U7

  • Ultimate F → BrainCo Revo 2 Touch | 5 Finger with tactile sensors | EDU-U8

  • Ultimate G → Dex2/5 | 5 Finger | EDU-13

  • Ultimate H → Dex1-1 Gripper Plus

  • Ultimate I → Wuji Hand 2 | 5 Finger

https://a.storyblok.com/f/298593/800x800/488ba76e93/unitree-g1-11_4.png

Humanoid Development Platform Unitree G1 EDU U5

The Unitree G1 EDU U5 is a 1,270 mm tall humanoid development platform for research, education, and advanced robotics projects. Weighing around 35 kg, the robot is suitable for laboratory and demonstration setups. The replaceable 13S smart battery provides approximately two hours of operation, depending on motion and computing load. A depth camera and 3D LiDAR provide environmental data for perception, navigation, and autonomous experiments. Dual encoders at the joints, internal cable routing, and local air cooling support repeatable motion. Knee joints with up to 120 Nm of torque and an arm payload of up to 3 kg provide the foundation for dynamic motion sequences, grasping experiments, and mobile manipulation. The payload and motion profile must be adapted to the experimental setup.

https://a.storyblok.com/f/298593/202x202/eee03890c8/rh56dfq.png

Inspire DFQ Five-Finger Hands on the Unitree G1 EDU U5

The G1 EDU U5 is configured with Inspire DFQ five-finger hands without tactile sensing. Each hand features six active degrees of freedom and twelve joints. The five fingers enable a wide range of grasping patterns and are suitable for experiments with objects of different shapes. Repeatability is ±0.20 mm; gripping force is 6 N at the thumb and 4 N at each of the other fingers. Four-finger flexion of up to 570°/s enables fast opening and closing movements. Wrist-mounted RGB cameras provide image data for object detection, grasp point detection, and vision-guided manipulation. Since the hands do not feature tactile sensing, contact and gripping force must be controlled through the control system, known object characteristics, and appropriate motion limits.

https://a.storyblok.com/f/298593/975x520/f2d6e33f5e/g1-d.png

Control and Programming the G1 EDU platform

The G1 EDU platform provides high-level and low-level interfaces for custom applications. Developers can implement motion sequences, joint-level control tasks, and manipulation processes. The integrated expansion dock with up to 100 TOPS is suitable for AI algorithms, machine vision, navigation, and positioning. Wi-Fi 6 and Bluetooth 5.2 facilitate integration into laboratory environments, while Smart OTA supports system updates. When programming the Inspire DFQ hands, finger positions and wrist camera data can be integrated into object planning. This enables vision-guided grasping sequences for objects of different shapes. Control cycles, force limits, collision zones, and abort conditions must be defined for the specific project and tested before operation.

https://a.storyblok.com/f/298593/1064x563/d7e3c09761/sdk.png

Secondary Development and Applications

The open EDU version supports secondary development and is suitable for projects that go beyond predefined motions. Typical areas include humanoid locomotion, balance control, AI-based perception, navigation, human-robot interaction, and manipulation. Universities can use the robot for computer science, mechatronics, control engineering, and machine learning. Companies can conduct feasibility studies for inspection, teleoperation, service tasks, or handling lightweight objects. Hands and grippers available depending on the specific variant further expand the range of experimental applications. Since the G1 is classified as a research and educational platform or partly completed machinery, a risk assessment, safety concept, and application-specific integration are required.

https://a.storyblok.com/f/298593/1536x1024/891101099b/unitree-g1.png

Training, Accessories, and Integration provided by RBTX

RBTX supports users in selecting the Unitree G1 EDU U5 and setting up a complete, functional robotics system. This includes training for operation, commissioning, and programming, as well as selecting accessories, end effectors, sensors, and safety components. For development projects, RBTX can support the coordination of the robot, software, network, computing hardware, and experimental setup. Integration focuses on interface validation, defining system functions, and involving suitable integration partners. This helps determine at an early stage which components are required for a demonstrator, research project, or proof of concept. Safety requirements, responsibilities, and acceptance criteria are considered from the outset based on the intended application.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌