Fairino FR10 | 6DOF | 1400mm | 10kg


多种规格: FR10 - IP54

产品代码: RBTX-FAIR-0003

FAIRINO FR10 Collaborative Robot

The FAIRINO FR10 is a powerful 6-axis collaborative robot designed for a wide range of automation tasks. With a payload capacity of 10 kg, a reach of 1,400 mm, a repeatability of ±0.05 mm, and a TCP speed of up to 1.5 m/s, it is ideally suited for machine tending, palletizing, packaging, assembly, quality inspection, and material handling applications. Operation is intuitive via a web-based interface or the optional teach pendant, enabling quick and easy commissioning. Available options include the IP54 standard model in white and black, as well as the IP65 version for dusty or humid environments.

一般交货时间:3周

Max. Payload
10
kg
Max. Reach
1,400
mm
DOF
6
Weight
40
kg
Repeatability
0.05
mm
Max. Speed
1.5
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/1080x1080/58f31d38db/fr10_side.png

Technical Highlights of the FAIRINO FR10

The FAIRINO FR10 is a powerful 6-axis collaborative robot designed for flexible automation tasks involving larger components and workspaces. With a rated payload of 10 kg, a reach of 1,400 mm, a repeatability of ±0.05 mm, and a TCP speed of up to 1.5 m/s, it combines payload capacity, reach, and dynamic performance. The robot arm, weighing approximately 40 kg, can be mounted on the floor, wall, or ceiling. The standard version features an IP54 protection rating; optional versions include IP65 for increased exposure to dust and water, as well as an IP54 Black Edition. This allows the FR10 to be configured to match the process, environment, and machine design, making it suitable for manufacturing, packaging, and logistics applications. This provides planning reliability and flexibility.

https://a.storyblok.com/f/298593/1908x1041/ef037ad729/fr10-welding.png

What Applications Is the FAIRINO FR10 Suitable For?

The FAIRINO FR10 is suitable for machine tending, material handling, packaging, palletizing, assembly, quality inspection, and camera-guided pick-and-place processes. Its 1,400 mm reach enables it to service deep machines, larger fixtures, or multiple positions within a cell. With a rated payload of 10 kg, larger workpieces and more capable grippers can also be used. The repeatability of ±0.05 mm supports reproducible processes and stable process quality. For applications involving a combined payload of more than 10 kg, including tooling and workpiece, very high process forces, or particularly demanding accuracy requirements, a more powerful or specialized robotic system should be considered.

https://a.storyblok.com/f/298593/526x279/108c7d167e/fairino-software-2.jpg

Setting Up and Commissioning the FAIRINO FR10

The FAIRINO FR10 can be configured via a browser-based web interface or a 10.1-inch teach pendant. Motions can be taught directly on the robot and combined into automated workflows within the graphical user interface. SDKs for C#, C++, Python, ROS, and ROS 2 are available for customized applications. TCP/IP, Modbus TCP, and Modbus RTU, as well as digital and analog inputs and outputs, support the integration of external devices. PROFINET, EtherNet/IP, EtherCAT, and CC-Link are available as optional communication interfaces and simplify integration into industrial PLC environments. This makes the platform suitable both for quick deployment and for demanding machine and software projects with future expansion requirements.

https://a.storyblok.com/f/298593/1912x1042/6269a842b0/fr10-welding.png

Is the FAIRINO FR10 the Right Choice for Your Application?

The FAIRINO FR10 is a suitable choice for companies looking to automate larger work areas and move payloads of up to 10 kg with precision. Machine builders, system integrators, as well as manufacturing and logistics companies benefit from its 1,400 mm reach, ±0.05 mm repeatability, 1.5 m/s TCP speed, and open communication interfaces. Key factors for system design include the combined weight of the gripper and workpiece, the center-of-gravity offset, cycle time, working envelope, and environmental conditions. IP54 is suitable for controlled industrial environments, while IP65 is intended for applications with increased exposure to dust or water. Collaborative operation must be assessed for the complete application and requires a risk assessment covering the robot, end effector, workpiece, and process.

https://a.storyblok.com/f/298593/1536x1024/d1098b8631/rbtx-lean.png

With RBTX from a Robot to a Complete Automation Solution

Through the RBTX Marketplace, the FAIRINO FR10 can be combined with grippers, vacuum systems, cameras, force sensors, safety technology, feeding systems, pedestals, and additional peripheral equipment. This enables the creation of a coordinated solution for machine tending, material handling, packaging, assembly, inspection, or palletizing applications. Alternatively, the FR10 can be configured as a complete robotic cell or as a palletizing station with or without a lifting column. In this setup, the robot, end effector, controller, base frame, and safety concept are tailored to the product, cycle time, and working envelope. RBTX supports the selection of compatible components and thereby reduces integration risks on the path from an individual component to a productive automation solution.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价