Fairino FR10 | 6DOF | 1400mm | 10kg

‌

多种规格: FR10-IP54-Black

产品代码: RBTX-FAIR-0042

FAIRINO FR10 Collaborative Robot

The FAIRINO FR10 is a powerful 6-axis collaborative robot designed for a wide range of automation tasks. With a payload capacity of 10 kg, a reach of 1,400 mm, a repeatability of ±0.05 mm, and a TCP speed of up to 1.5 m/s, it is ideally suited for machine tending, palletizing, packaging, assembly, quality inspection, and material handling applications. Operation is intuitive via a web-based interface or the optional teach pendant, enabling quick and easy commissioning. Available options include the IP54 standard model in white and black, as well as the IP65 version for dusty or humid environments.

一般交货时间:7-8周
‌
Max. Payload
10
kg
Max. Reach
1,400
mm
DOF
6
Weight
40
kg
Repeatability
0.05
mm
Max. Speed
1.5
m⁄s
Protection
IP54

亮点

https://a.storyblok.com/f/298593/1080x1080/9658b6b620/fairino_fr10_cobot_black_.png

Technical Highlights of the FAIRINO FR10 Black Edition

The FAIRINO FR10 Black Edition is a powerful 6-axis collaborative robot designed for dynamic automation tasks involving larger workpieces and workspaces. With a rated payload of 10 kg, a reach of 1,400 mm, repeatability of ±0.05 mm, and a typical TCP speed of 1.5 m/s, it combines payload capacity, precision, and dynamic performance. The robot arm weighs approximately 40 kg and features an IP54 protection rating. The Black Edition enhances the FR10 platform with a black exterior design, making it particularly suitable for uniformly designed machines, visible production installations, and showrooms. Customers benefit from the proven performance specifications of the FR10 in a visually distinctive version for demanding automation projects. This provides greater clarity when selecting a solution.

https://a.storyblok.com/f/298593/1908x1041/ef037ad729/fr10-welding.png

What Applications Is the FAIRINO FR10 Black Edition Suitable For?

The FAIRINO FR10 Black Edition is suitable for machine tending, palletizing, packaging, material handling, assembly, quality inspection, and vision-guided pick-and-place processes. With its 1,400 mm reach, it can serve deep machines, larger fixtures, or multiple positions within a cell. The 10 kg rated payload allows for larger workpieces and more capable grippers, while ±0.05 mm repeatability supports consistent and reproducible operations. The black design provides additional value for representative installations and uniform machine concepts. For environments with higher exposure to dust or water, the IP65 version is more suitable; applications requiring more than 10 kg total payload should consider a larger model.

https://a.storyblok.com/f/298593/526x279/108c7d167e/fairino-software-2.jpg

Setting Up and Commissioning the FAIRINO FR10 Black Edition

The FAIRINO FR10 Black Edition is configured via a browser-based web interface or a 10.1-inch teach pendant. Positions can be taught directly on the robot and linked together in the graphical user interface to create automated workflows. SDKs and APIs for Python, C++, C#, ROS, and ROS 2 are available for custom applications. TCP/IP and Modbus TCP/RTU support communication with external systems, while PROFINET, EtherNet/IP, and EtherCAT extend integration capabilities within industrial control environments. This makes the cobot suitable for both rapid deployment and advanced automation integrations. At the same time, the black housing design facilitates visual alignment with machines, cells, and presentation installations.

https://a.storyblok.com/f/298593/1903x1033/3ac5013a20/fr10-plasma.png

Is the FAIRINO FR10 Black Edition the Right Fit for Your Application?

The FAIRINO FR10 Black Edition is well suited for companies looking to automate larger workspaces, handle loads of up to 10 kg, and prefer a black machine design. Machine builders, system integrators, manufacturing operations, and showrooms benefit from its 1,400 mm reach, ±0.05 mm repeatability, 1.5 m/s typical TCP speed, and open communication interfaces. Key considerations when sizing an application include the combined weight of the gripper and workpiece, center-of-gravity offset, cycle time, and workspace requirements. The IP54 protection rating is intended for typical controlled industrial environments. For applications with greater exposure to dust or water, the FR10 IP65 is the more appropriate option. Collaborative operation requires a risk assessment of the complete application.

https://a.storyblok.com/f/298593/1536x1024/d1098b8631/rbtx-lean.png

With RBTX from a Robot to a Complete Automation Solution

Through the RBTX Marketplace, the FAIRINO FR10 Black Edition can be combined with grippers, vacuum systems, cameras, force sensors, safety technology, feeding systems, pedestals, and additional peripheral equipment. This enables the creation of a coordinated solution for machine tending, material handling, packaging, assembly, inspection, or palletizing. The black robot design supports a consistent appearance across machines, cells, and customer-facing installations. Alternatively, the cobot can be configured as part of a complete robotic cell including end effector, controller, base frame, and safety concept. RBTX supports the selection of compatible components and thereby reduces integration risks on the path to a productive and visually cohesive automation solution.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌