DOBOT Nova 5 | 6 DOF | 850mm | 5kg
产品代码: RBTX-DOBT-0069
多种规格: Blue
Dobot Nova 5 - Versatile entry-level cobot
The Dobot Nova 5 is a powerful collaborative industrial robot with a 5 kg payload, 850 mm reach, and ±0.05 mm repeatability. It is ideal for demanding automation tasks such as pick & place, screwdriving, soldering, lab automation, and light assembly.
Control is intuitive via DobotStudio and DobotLink, with support for ROS, Modbus, and other interfaces for easy integration into existing systems. Built-in safety features enable secure human-robot collaboration.
Its compact design and high precision make the Nova 5 the perfect solution for modern manufacturing environments focused on flexible and efficient robotics.
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价