DOBOT Nova 5 | 6 DOF | 850mm | 5kg


多种规格: Grey

产品代码: RBTX-DOBT-0057

Dobot Nova 5 - Versatile entry-level cobot

The Dobot Nova 5 is a powerful collaborative industrial robot with a 5 kg payload, 850 mm reach, and ±0.05 mm repeatability. It is ideal for demanding automation tasks such as pick & place, screwdriving, soldering, lab automation, and light assembly.

Control is intuitive via DobotStudio and DobotLink, with support for ROS, Modbus, and other interfaces for easy integration into existing systems. Built-in safety features enable secure human-robot collaboration.

Its compact design and high precision make the Nova 5 the perfect solution for modern manufacturing environments focused on flexible and efficient robotics.

此产品在您所在的国家/地区不提供

Max. Payload
5
kg
Max. Reach
850
mm
DOF
6
Weight
14
kg
Repeatability
0.05
mm
Max. Speed
2
ms
Protection
IP 54

亮点

https://a.storyblok.com/f/298593/666x374/ae336e2ee9/nova_introduction_product__nova_5_gray___white__photo_1-removebg-preview.png

High-Performance Automation for Versatile Applications

The DOBOT Nova 5 is a powerful collaborative robot that effortlessly handles demanding tasks with a payload capacity of 5 kg and a reach of 850 mm. With a repeatability of ±0.05 mm and a maximum speed of 2 m/s, it is ideal for precise operations such as pick & place, screwing, soldering, or laboratory automation. The Nova 5 offers the perfect combination of precision, speed, and flexibility, making it suitable for a wide range of automation needs.

https://a.storyblok.com/f/298593/666x374/73606a1fce/nova_introduction_product__nova_5_gray___white__photo_3-removebg-preview.png

Safety and Intuitive Control for Collaborative Applications

Designed for safe human-robot collaboration, the DOBOT Nova 5 meets high safety standards with its IP54 protection rating. Intuitive control is provided via DobotStudio and DobotLink, which support ROS, Modbus, and other interfaces for seamless system integration. These features ensure safe and reliable operation, making the Nova 5 an efficient solution for collaborative environments, enhancing both productivity and adaptability in industrial settings.

https://a.storyblok.com/f/298593/640x399/10e53942ca/nova20shop-20-1-veb9o-msgr8tnm.webp

Compact Design with Impressive Precision

Weighing just 14 kg, the Nova 5 features a compact design that can be easily integrated into manufacturing environments. With 6 degrees of freedom, the robot is highly flexible and can adapt to various tasks with ease. Its superior precision makes it an excellent choice for modern production requirements. The Nova 5 combines ease of use, efficiency, and flexibility in a cost-effective package, tailored to meet the needs of small to mid-sized businesses and research laboratories.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价