DOBOT Nova 5 | 6 DOF | 850mm | 5kg
多种规格: Grey
The Dobot Nova 5 is a 6-axis collaborative robot designed for industrial applications that require higher payload capacity, high speed and excellent operational precision. Its modern and compact design allows simplified integration into production lines, robotic cells and collaborative environments.
The robot features an 850 mm working radius, maximum payload capacity of 5 kg and maximum speed of up to 2 m/s, delivering outstanding performance in fast and repetitive applications. Its lightweight structure of only 14 kg enables easy installation in different industrial mounting orientations.
With ±0.05 mm repeatability and a wide joint motion range, the Nova 5 is ideal for applications such as pick-and-place, industrial assembly, machine tending, inspection, component handling and laboratory automation.
The model supports RS485 communication for end effectors, integrated digital inputs and outputs, IP54 protection rating and quiet operation at approximately 70 dB(A). Its collaborative system enables safe operation and efficient integration into modern industrial processes.
The Dobot Nova 5 also features low power consumption, aluminum alloy and ABS plastic construction, as well as compatibility with different industrial automation tools, grippers and accessories.
亮点

High-Performance Automation for Versatile Applications
The DOBOT Nova 5 is a powerful collaborative robot that effortlessly handles demanding tasks with a payload capacity of 5 kg and a reach of 850 mm. With a repeatability of ±0.05 mm and a maximum speed of 2 m/s, it is ideal for precise operations such as pick & place, screwing, soldering, or laboratory automation. The Nova 5 offers the perfect combination of precision, speed, and flexibility, making it suitable for a wide range of automation needs.

Safety and Intuitive Control for Collaborative Applications
Designed for safe human-robot collaboration, the DOBOT Nova 5 meets high safety standards with its IP54 protection rating. Intuitive control is provided via DobotStudio and DobotLink, which support ROS, Modbus, and other interfaces for seamless system integration. These features ensure safe and reliable operation, making the Nova 5 an efficient solution for collaborative environments, enhancing both productivity and adaptability in industrial settings.

Compact Design with Impressive Precision
Weighing just 14 kg, the Nova 5 features a compact design that can be easily integrated into manufacturing environments. With 6 degrees of freedom, the robot is highly flexible and can adapt to various tasks with ease. Its superior precision makes it an excellent choice for modern production requirements. The Nova 5 combines ease of use, efficiency, and flexibility in a cost-effective package, tailored to meet the needs of small to mid-sized businesses and research laboratories.