DOBOT Nova 5 | 6 DOF | 850mm | 5kg
多种规格: Blue version
The Dobot Nova 5 is a 6-axis collaborative robot designed for industrial applications that require higher payload capacity, high speed and excellent operational precision. Its modern and compact design allows simplified integration into production lines, robotic cells and collaborative environments.
The robot features an 850 mm working radius, maximum payload capacity of 5 kg and maximum speed of up to 2 m/s, delivering outstanding performance in fast and repetitive applications. Its lightweight structure of only 14 kg enables easy installation in different industrial mounting orientations.
With ±0.05 mm repeatability and a wide joint motion range, the Nova 5 is ideal for applications such as pick-and-place, industrial assembly, machine tending, inspection, component handling and laboratory automation.
The model supports RS485 communication for end effectors, integrated digital inputs and outputs, IP54 protection rating and quiet operation at approximately 70 dB(A). Its collaborative system enables safe operation and efficient integration into modern industrial processes.
The Dobot Nova 5 also features low power consumption, aluminum alloy and ABS plastic construction, as well as compatibility with different industrial automation tools, grippers and accessories.