DOBOT CR5A | 6DOF | 900mm | 5kg

多种规格: CR5A

产品代码: RBTX-DOBT-0002

The DOBOT CR5A is a versatile cobot with a payload of 5 kg and a reach of 900 mm. Thanks to the DobotStudioPro software, it is easy to program and flexible to use. Ideal for tasks such as assembly, pick & place and loading and unloading. With a repeat accuracy of 0.02 mm and a maximum speed of 2 m/s, it offers maximum precision and efficiency.

Safety functions such as electromagnetic brakes and virtual limits ensure safe operation. The CR5A supports various network protocols and is easy to integrate into existing systems. Perfect for modern production environments.

此产品在您所在的国家/地区不提供

Repeatability
0.02
mm
Max Speed
2
ms
Max Reach
900
mm
DOF
6
Max Payload
5
kg
Weight
25.5
kg

亮点

https://a.storyblok.com/f/298593/9c3fe5218a/rbtx_tool_icon_v1_lil_-svg.svg

Dobot CR5A

CR系列协作机器人是各种工业痛点的灵活解决方案,可以提高可靠性、降低劳动力成本并提高安全性等。

https://a.storyblok.com/f/298593/d9ab263678/optimiere.png

EASY TO DEPLOY & QUICK TO PERFORM

Improve the flexibility of your product line and production efficiency by using an easy to deploy CR collaborative robot within 20 minutes to set up and quickly put into application within 1 hour to perform.

https://a.storyblok.com/f/298593/b5a33abed1/image__4_.svg

EASY TO MASTER

Our software and arithmetic technology makes the operation and management of the CR collaborative robot series intelligent and straightforward. It can accurately emulate human actions by demonstrating the path. No programming skills are required for that.

EXPANDABLE & COMPATIBLE

CR collaborative robot series is recommended not only because of its extensive portfolio of end of arm tooling devices but also because of universal communication interfaces. Featuring multiple I/O and communication interfaces makes CR collaborative robot series widely expandable and compatible with many end of arm tooling devices. As a result, CR collaborative robots satisfy a wide range of needs in various application scenarios.

https://a.storyblok.com/f/298593/4a7a7baf49/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

INVESTMENT SECURITY - SUPER RELIABLE

CR collaborative robot series is solid and durable to ensure a long life span of 32000 hours of service life. It also has tight tolerances to ensure the investment’s security and higher ROI.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价