DOBOT CR5A | 6DOF | 900mm | 5kg

‌

多种规格: with Safeskin

产品代码: RBTX-DOBT-0002-001

Dobot CR5A – Versatile cobot for industrial automation

The Dobot CR5A features a 5 kg payload, 900 mm reach, and ±0.02 mm repeatability. With 6 axes and a robust design, it’s ideal for precise and versatile automation tasks.

It supports DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS. Easy integration and a user-friendly interface make it highly accessible for various applications.

Recommended for pick & place, screwdriving, soldering, packaging, and machine tending in manufacturing, labs, and logistics.

一般交货时间:3周
‌
Max. Payload
5
kg
Max. Reach
900
mm
DOF
6
Weight
25.5
kg
Repeatability
0.02
mm
Max. Speed
2
m⁄s
Protection
IP 54

亮点

https://a.storyblok.com/f/298593/480x720/c5f841d748/cr5apng.webp

Dobot CR5A

CR series collaborative robots are a flexible solution to various industrial pain points, including high levels of reliability, decreased labor costs, and safety.

https://a.storyblok.com/f/298593/d9ab263678/optimiere.png

EASY TO DEPLOY & QUICK TO PERFORM

Improve the flexibility of your product line and production efficiency by using an easy to deploy CR collaborative robot within 20 minutes to set up and quickly put into application within 1 hour to perform.

https://a.storyblok.com/f/298593/b5a33abed1/image__4_.svg

EASY TO MASTER

Our software and arithmetic technology makes the operation and management of the CR collaborative robot series intelligent and straightforward. It can accurately emulate human actions by demonstrating the path. No programming skills are required for that.

https://a.storyblok.com/f/298593/4a7a7baf49/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

INVESTMENT SECURITY - SUPER RELIABLE

CR collaborative robot series is solid and durable to ensure a long life span of 32000 hours of service life. It also has tight tolerances to ensure the investment’s security and higher ROI.

https://a.storyblok.com/f/298593/c9c2aaa9d3/2024-07-31_10_23_52-dobot_cra-serie_kollaborativer_roboter___ein_neuer_ma_stab_f_r_cobots_und_6_weit-removebg-preview.png

With Safeskin

The robot system has a pre-collision detection feature that activates at a distance of 15 cm. It offers extremely fast monitoring with a response time of just 0.01 seconds and can react to detected hazards within 0.1 seconds. The maximum speed for interaction between humans and robots is 1 m/s.

https://a.storyblok.com/f/298593/752x493/0667233a66/item6-1-8qjwhbvj.png

Optional: Dobot Teach pendant

More flexibility for a excellent user experience with Dobot teach pendant for CRA series.

View product

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌