DOBOT CR10A | 6DOF | 1300mm | 10kg


多种规格: CR10A

产品代码: RBTX-DOBT-0004

Dobot CR10A – Powerful cobot for extended reach

The Dobot CR10A is a collaborative 6-axis industrial robot with a 10 kg payload, 1,300 mm reach, and ±0.03 mm repeatability. It’s ideal for tasks requiring high payload and extended working range.

The CR10A supports DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS. Easy integration and intuitive operation make it highly user-friendly for industrial environments.

Recommended for palletizing, machine tending, packaging, handling of heavy components, and precise assembly in manufacturing.

此产品在您所在的国家/地区不提供

Max. Payload
10
kg
Max. Reach
1,300
mm
DOF
6
Weight
40
kg
Repeatability
0.03
mm
Max. Speed
2
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/802a50007a/cr10a.png

Dobot CR10A

CRA series collaborative robot is a flexible solution to various industrial pain points, including high level of reliability, decreased labor costs, and safety.

https://a.storyblok.com/f/298593/d9ab263678/optimiere.png

EASY TO DEPLOY & QUICK TO PERFORM

Improve the flexibility of your product line and production efficiency by using an easy to deploy CR collaborative robot within 20 minutes to set up and quickly put into application within 1 hour to perform.

https://a.storyblok.com/f/298593/b5a33abed1/image__4_.svg

EASY TO MASTER

Our software and arithmetic technology makes the operation and management of the CR collaborative robot series intelligent and straightforward. It can accurately emulate human actions by demonstrating the path. No programming skills are required for that.

https://a.storyblok.com/f/298593/4a7a7baf49/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

INVESTMENT SECURITY - SUPER RELIABLE

CR collaborative robot series is solid and durable to ensure a long life span of 32000 hours of service life. It also has tight tolerances to ensure the investment’s security and higher ROI.

https://a.storyblok.com/f/298593/752x493/0667233a66/item6-1-8qjwhbvj.png

Optional: Dobot Teach pendant

More flexibility for a excellent user experience with Dobot teach pendant for CRA series.

View product

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价