DOBOT CR10A | 6DOF | 1300mm | 10kg

‌

多种规格: with force sensor

产品代码: RBTX-DOBT-0079

Dobot CR10A – Powerful cobot for extended reach

The Dobot CR10A is a collaborative 6-axis industrial robot with a 10 kg payload, 1,300 mm reach, and ±0.03 mm repeatability. It’s ideal for tasks requiring high payload and extended working range.

The CR10A supports DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS. Easy integration and intuitive operation make it highly user-friendly for industrial environments.

Recommended for palletizing, machine tending, packaging, handling of heavy components, and precise assembly in manufacturing.

一般交货时间:3周
‌
Max. Payload
10
kg
Max. Reach
1,300
mm
DOF
6
Weight
40
kg
Repeatability
0.03
mm
Max. Speed
2
m⁄s
Protection
IP54

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌