Soft Gripping | Three Finger Centric Gripper | Soft Gripper
多种规格: 15° Gripper Angle - without FDA compliant base
Lightweight three‑finger soft gripper for gentle, adaptive gripping of fragile cylindrical or round items.
The Three-Finger Centric SoftGripper is the ideal solution for handling delicate and fragile products. Its flexible, FDA-approved, food-grade silicone rubber fingers adapt perfectly to objects ranging from 5 mm to 120 mm in diameter, securely gripping items weighing up to 450 g. With its lightweight design and pneumatically driven fingers, the gripper ensures fast, efficient, and precise operation without any sharp edges, making it safe for sensitive materials.
Thanks to its supported interfaces such as IO-Link and Modbus TCP, the SoftGripper integrates seamlessly into automation systems. Its plug-and-play functionality, along with intuitive tools and pre-configured control units, enables quick installation and reduces setup time. Compatible with collaborative robots, the gripper is highly flexible and user-friendly.
Typical applications include handling fruits, eggs, and cylindrical containers – making it perfect for food processing, packaging, and industries that require secure and efficient handling of sensitive products.
亮点
)
典型应用领域
SoftGripper 是食品行业取放任务的理想选择。 典型的例子包括草莓采摘和水果、苹果、无花果、柑橘、鸡蛋和小瓶的一般处理。
)