Three Finger Centric SoftGripper - 15° Cone Angle
产品代码: RBTX-SOFT-0015
多种规格: Without FDA compliant base
The SoftGrippers are lightweight, easy to use and have no sharp edges. The heart of our grippers are the fingers. They adapt to the shape of any object without damaging the surface. The main advantages are light weight, speed and ability to work with all types of food. Our pneumatically driven fingers are made of FDA-approved silicone rubber. We guarantee a lifetime of more than 10 million cycles at 1 bar pressure.
一般交货时间:3周
Weight
0.19
kg
Max Gripping force
14
N
Recommended workpiece weight
0.3
kg
亮点

典型应用领域
SoftGripper 是食品行业取放任务的理想选择。 典型的例子包括草莓采摘和水果、苹果、无花果、柑橘、鸡蛋和小瓶的一般处理。
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价