Soft Gripping | Three Finger Centric Gripper | Soft Gripper


多种规格: 0° Gripper Angle - incl. FDA compliant base

产品代码: RBTX-SOFT-0033

The Three-Finger Centric SoftGripper sets new standards in handling delicate and fragile products. With flexible gripping fingers made of food-grade, FDA-approved silicone rubber, it adapts perfectly to any shape while protecting surfaces – ideal for objects like fruits, eggs, and cylindrical containers. Typical gripping diameters range from 5 mm to 120 mm, and objects weighing under 450 g can be handled with ease. Its lightweight design and pneumatically operated fingers ensure maximum speed and efficiency in various applications, all without sharp edges.

The SoftGripper integrates seamlessly into existing automation systems. Supported interfaces such as IO-Link and Modbus TCP enable smooth interaction with robots from leading manufacturers. Thanks to its plug-and-play functionality, the SoftGripper is quickly operational. Additionally, intuitive software tools and preconfigured control units ensure easy installation and reduced setup times. Its flexibility and user-friendliness make it the perfect choice for collaborative robots and compact automation setups.

Typical applications of the Three-Finger Centric SoftGripper include handling strawberries, apples, mandarins, figs, eggs, and small cylindrical containers. Ideal for food processing, packaging industries, and versatile applications that require delicate material handling quickly and safely.

一般交货时间:3周

Max. payload
0.45
kg
Drive type
pneumatic
Protection
-
Interface
external
Number of fingers
3
Weight
0.2
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价