Unitree R1 EDU | U1-U6 | Humanoid Robot | Smart Version


多种规格: EDU-U6

产品代码: RBTX-UNIT-0036

Unitree R1 EDU U1 bis EDU U6 - Smart Version

The Unitree R1 EDU U1 to EDU U6 are programmable humanoid robots designed for research, education, and AI-powered robotics applications. All variants are based on the R1 EDU platform, featuring 26 degrees of freedom, a binocular depth camera, SDK2 and ROS 2 support, and an integrated 40-100 TOPS development computer. With Gigabit Ethernet, Wi-Fi 6, and Bluetooth 5.2, the systems can be flexibly integrated into development and research environments. Depending on the configuration, the platform can be equipped with three-finger or five-finger hands for grasping, teleoperation, imitation learning, and visuotactile research applications.

一般交货时间:3-4个月

max. Payload
2
kg
DOF
38
Weight
25
kg
Height
1,210
mm
Speed
2.5
ms
Operating time
1
h

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价