Unitree G1 EDU | Humanoid Robot | Advanced Version (U2)


多种规格: G1 EDU - U3

产品代码: RBTX-UNIT-0009
Humanoid Robot for High-End Research

The Unitree G1 EDU Advanced U2 is a humanoid robot standing 127 cm tall and weighing 35 kg, featuring 43 degrees of freedom for highly precise motion. Powered by a 48V lithium battery with up to 2 hours runtime, it includes powerful servo motors and advanced 3D sensors for dynamic interaction and complex movement sequences.

The Advanced version supports AI-based motion planning, speech and visual interaction, and deep learning algorithms. Compatible with ROS, Python, C++, and Linux, it offers open API interfaces for seamless integration into research and development environments.

Perfect for robotics research, AI development, and advanced educational applications.

一般交货时间:3周

Height
1,320
mm
DOF
43
Max Joint torque
120
nm
max. Payload
3
kg
Speed
2
ms
Weight
35
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价