Unitree G1 基础型号 | 人形机器人
多种规格: G1 Basic
Unitree G1 基础型号
Unitree G1 基础型号 G1 Basic、G1 Pro 和 G1 E 是面向服务、活动、娱乐和学术应用的人形机器人平台。它们具备 23 至 29 个自由度,集成深度相机、3D LiDAR 或超广角 LiDAR 以及 8 核处理器,可实现精准的环境感知和多样化的运动能力。WiFi 6、蓝牙 5.2、麦克风阵列和扬声器便于集成到现有系统中。G1 Pro 和 G1 E 还通过 100-TOPS 扩展坞进一步增强平台性能,G1 E 还额外支持通过 SDK 进行二次开发。
亮点
)
The differences between the three basic models
Feature | G1 Basic | G1 Pro | G1 E |
|---|---|---|---|
Degrees of Freedom (DOF) | 23 | 29 | 29 |
Arms | 5-DOF | 7-DOF | 7-DOF |
Waist | 1-DOF | 3-DOF | 3-DOF |
Max. Knee Torque | 90 Nm | 120 Nm | 120 Nm |
Arm Payload | up to 2 kg | up to 3 kg | up to 3 kg |
LiDAR | Standard | Enhanced Sensor Suite / LiDAR | Enhanced Sensor Suite / LiDAR |
Motion Performance | Standard | High | High |
Secondary Development | ✕ | ✕ | ✓ |
ROS 2 Support | ✕ | ✕ | ✓ |
AI & Research Applications | ✕ | Suitable for selected applications | ✓ |
Primary Use Case | Demonstration & Presentation | Performance & Entertainment | Development & Research |
At a Glance
G1 Basic: 23 DOF, 90 Nm knee torque, ideal for demonstrations and showroom applications.
G1 Pro: 29 DOF, 120 Nm knee torque, enhanced mobility and dynamic performance.
G1 E: Pro-level hardware with an open development platform for ROS 2, AI, and research projects.
)
Unitree G1 Basic – A Compact Humanoid Robot for Getting Started with Robotics
The Unitree G1 Basic provides a versatile humanoid robotics platform for education, demonstrations and getting started with bipedal robotics. With 23 degrees of freedom across the legs, arms and waist, it is capable of a broad range of natural humanoid movements. The knee joints deliver up to 90 Nm of maximum torque, while the arms are designed to carry loads of around 2 kg. A depth camera and 3D LiDAR provide environmental perception, complemented by Wi-Fi 6 and Bluetooth 5.2 connectivity. The G1 Basic is particularly well suited to universities, training courses, trade fairs and showrooms, as well as anyone looking to explore and demonstrate humanoid robotics in a practical, hands-on setting.
)
Easy to use for demos and showcases
The Unitree G1 Basic is designed to provide a straightforward introduction to humanoid robotics. Rather than using a complex robot control system of its own, the user utilises existing operating states and motion functions. To commission the robot, it is first positioned securely, switched on and, following the boot-up process, brought into a controlled state via damping and the ‘Ready’ state. The motion control can then be activated. Operation is firmware-dependent, which is why the key assignments for the specific software version installed must be observed. This makes the G1 Basic particularly suitable for trade fairs, showrooms, training and movement demonstrations, where rapid practical use is more important than low-level programming.
)
RBTX Provides Integration, Training, and Accessories from a Single Source
As a robotics marketplace, RBTX supports customers not only in selecting the right Unitree robot but also in integrating it into existing development and application environments. Services include technical consulting, live demonstrations, commissioning support, and training for operating and deploying Unitree platforms. In particular, users involved in research and development projects benefit from assistance with topics such as ROS integration, sensor integration, and the selection of suitable hardware extensions. In addition, RBTX offers compatible accessories for a wide range of applications, including additional batteries, transport solutions, development and integration hardware, and compatible gripper systems. This gives customers a single point of contact for robots, accessories, and project-specific implementation of complete robotics solutions.
)
