Unitree G1 Basic | Humanoid Robot | Basic Version


多种规格: G1 Basic

产品代码: RBTX-UNIT-0001

Unitree G1 Basic & Basic EDU

The Unitree G1 Basic and G1 Basic EDU are compact, foldable humanoid robots designed for entry-level robotics as well as education, research, and development applications. Featuring 23 degrees of freedom, a depth camera, 3D LiDAR, an 8-core CPU, and approximately two hours of battery life, they provide a unified platform for testing motion control, perception, and AI capabilities. WiFi 6, Bluetooth 5.2, and compatibility with ROS and ROS 2 support seamless integration into development environments. In addition, the EDU version offers enhanced capabilities for secondary development and SDK- and API-based applications in research, education, and AI projects.

一般交货时间:4-6周

max. Payload
2
kg
DOF
23
Weight
35
kg
Height
1,270
mm
Speed
2
ms
Operating time
2
h
Max Joint torque
20
nm

亮点

https://a.storyblok.com/f/298593/728x677/af4fe8858a/unitree-g1.png

Unitree G1 Basic – A Compact Humanoid Robot for Getting Started with Robotics

The Unitree G1 Basic provides a practical entry point into humanoid robotics, combining a compact design with a powerful core feature set. With a height of 1,320 mm, a weight of approximately 35 kg including the battery, and a foldable structure, the robot is easy to transport, store, and deploy at events or in training environments. The platform features 23 degrees of freedom, including 6 per leg, 5 per arm, and 1 degree of freedom in the waist. This enables smooth motion sequences, dynamic walking capabilities, and realistic demonstrations. The G1 Basic is particularly well suited for showrooms, trade shows, educational institutions, and companies looking to gain initial experience with humanoid robotics and evaluate potential applications.

https://a.storyblok.com/f/298593/600x526/fae740e0bc/g1-basic.png

Advanced Sensors and Computing Power for Autonomous Capabilities

For perception and navigation tasks, the Unitree G1 Basic combines multiple sensor systems within an integrated platform. Standard equipment includes a depth camera, a 3D LiDAR system, a four-microphone array, and a speaker. These components are complemented by a powerful 8-core CPU that executes motion control and AI-based functions directly on the robot. Unitree also promotes the platform with technologies such as imitation learning and reinforcement learning. WiFi 6 and Bluetooth 5.2 provide wireless connectivity. This combination of sensors, computing performance, and communication capabilities makes the G1 Basic particularly suitable for demonstrating autonomous functions, conducting research projects using pre-existing capabilities, and exploring advanced human-robot interaction scenarios.

https://a.storyblok.com/f/298593/1903x1072/f68311379b/g1-basic-1.png

Unitree G1 Basic – High-Performance Actuation for Dynamic Motion

The mechanical foundation of the Unitree G1 Basic has been engineered for dynamic movement and precise motion control. The robot utilizes permanent magnet synchronous motors featuring low-inertia internal rotor technology, enabling rapid response times and efficient heat dissipation. Industrial-grade cross-roller bearings support precise joint guidance and high load capacity across the motion axes. Dual-encoder systems continuously monitor joint positions and provide the basis for accurate motion control. The design allows for a wide range of movement in the hips, knees, and waist, supporting natural motion patterns during walking, turning, and standing up. This configuration makes the G1 Basic a powerful platform for demonstrating humanoid motion, robotics training, and technology evaluation.

https://a.storyblok.com/f/298593/1167x843/cb49f32856/g1.png

Differences Between the Unitree G1 Basic and G1 Basic EDU

Mechanically, the Unitree G1 Basic and G1 Basic EDU are based on the same G1 platform, featuring identical core dimensions, 23 degrees of freedom in the base configuration, and comparable sensors and actuator technology. The key difference lies in their intended use and expandability. While the G1 Basic is primarily designed for demonstrations, education, and entry-level humanoid robotics, the G1 Basic EDU is targeted at universities, research institutions, and developers. Depending on the configuration, additional degrees of freedom, dexterous gripper hands, optional wrist axes, expanded SDK and API access, and more powerful computing modules can be integrated. As a result, the G1 Basic EDU is particularly well suited for ROS and ROS 2 projects, AI research, embodied AI, secondary development, and advanced research applications involving custom software development.

https://a.storyblok.com/f/298593/1536x1024/891101099b/unitree-g1.png

RBTX Provides Integration, Training, and Accessories from a Single Source

As a robotics marketplace, RBTX supports customers not only in selecting the right Unitree robot but also in integrating it into existing development and application environments. Services include technical consulting, live demonstrations, commissioning support, and training for operating and deploying Unitree platforms. In particular, users involved in research and development projects benefit from assistance with topics such as ROS integration, sensor integration, and the selection of suitable hardware extensions. In addition, RBTX offers compatible accessories for a wide range of applications, including additional batteries, transport solutions, development and integration hardware, and compatible gripper systems. This gives customers a single point of contact for robots, accessories, and project-specific implementation of complete robotics solutions.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价