Hole gripper series | pneumatical
产品代码: RBTX-SNK-0033
多种规格: Size 20
Cost-efficient. Smooth operation. Reliable.
LOG Hole Gripper
Lightweight gripper made of highly durable polyamide with a closed membrane system. Particularly suitable for high-dynamic applications with low workpiece weight, for handling small parts and plastic components, as well as for sand core handling.
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
Weight
0.008
kg
Max Gripping force
150
N
Recommended workpiece weight
0.55
kg
Gross Payload
0.558
kg
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

