Hole gripper series | pneumatical

‌

多种规格: Size 60

产品代码: RBTX-SNK-0068

Lightweight internal hole gripper for dynamic handling of small components.

The SCHUNK LOG series is a highly durable internal hole gripper designed for fast and secure handling of lightweight components with varying inner diameters. Its extremely low weight and resistant polyamide construction enable high dynamics in automated systems while maintaining long service life. The closed diaphragm system protects the expansion membrane from contamination and mechanical damage, ensuring stable gripping performance even in demanding environments.

The gripper actuates pneumatically: the membrane expands uniformly under pressure, creating a synchronized internal gripping motion. This makes the LOG series ideal for handling plastic parts, small molded components, gears or sand cores with minimal clamping force requirements. Its compact form factor, hose‑free direct air supply and flexible mounting options simplify integration into existing automation concepts.

Perfect for high‑speed applications in plastics processing, sorting systems, assembly automation or handling of fragile lightweight parts.

一般交货时间:3周
‌
Weight
0.108
kg
Recommended workpiece weight
3.04
kg
Max. ambient temperature
80
℃

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌