EIG2 - Electric Parallel Gripper | 4 sizes
多种规格: 6mm stroke per jaw / 2N per jaw
Compact electric 2‑finger parallel gripper with precise force control and flexible mounting options.
The EIG2 electric parallel gripper offers adjustable gripping force and position, fast open/close times, and LED‑based status feedback. Its slim rectangular body allows five mounting orientations, and communication is supported via Modbus RTU, digital I/O, or optional Ethernet, USB, CAN, PROFINET or EtherCAT. Multiple stroke and force variants (6–40 mm, up to 280 N) cover a wide range of applications.
Ideal for electronics assembly, light mechanical handling, laboratory automation, and applications requiring compact, quiet, and accurate electric gripping.
亮点
优势
设计紧凑
纤薄矩形机身,5个安装位置,安装方式灵活
握把控制:力度和位置调节
通过速度调节快速打开/关闭
抓取反馈和工件检测:可通过 PLC/控制器读取机械手状态,并通过 LED 指示灯显示在设备上
多种通信模式:机械手支持 Modbus RTU 协议和 IO 模式控制。 USB 和以太网等其他协议可通过协议转换器实现。
通过嵌入式控制器驱动手柄。
可根据要求提供制动锁定机构。
夹爪软件
该免费软件包含在交付范围内。
该软件可以通过数字输入输出来控制夹爪移动到最多4个不同的位置。