EIG2 - Electric Parallel Gripper | 4 sizes

‌

多种规格: 40mm stroke per jaw / 140N per jaw

产品代码: RBTX-EFCT-0013

Compact, programmable electric parallel gripper for precise, adaptive small-part handling.

The Effecto EIG2 electric parallel gripper combines compact design with advanced programmable force and position control. With its slim rectangular housing and five mounting orientations, it integrates easily into a wide range of EOAT setups. The embedded controller enables precise movement, adjustable gripping force, and optimized speed for fast open/close cycles.

The gripper offers multiple communication modes, including Modbus RTU and digital I/O, with optional expansion to USB, Ethernet, CAN, PROFINET or EtherCAT. Model variants cover strokes from 6 to 40 mm and gripping forces up to 280 N, making the EIG2 suitable for delicate electronics as well as heavier workpieces. With IP40–IP54 protection, low noise levels and repeatability down to ±0.02 mm, it delivers precise, quiet and robust performance.

一般交货时间:3周
‌
Stroke per jaw
40
mm
Weight
1
kg
Max Gripping force
280
N
Recommended workpiece weight
3
kg
Propulsion Method
电动
Max. ambient temperature
40
℃
Repeatability
0.03
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌