EIG2 - Electric Parallel Gripper | 4 sizes


多种规格: 13mm stroke per jaw / 50N per jaw

产品代码: RBTX-EFCT-0014

EIG2

EIG is an electric 2-finger parallel gripper that is equipped with two symmetrically parallel fingers.

一般交货时间:3周

Max Gripping force
100
N
Recommended workpiece weight
1
kg
Max. ambient temperature
40
Stroke per jaw
13
mm
Weight
0.4
kg

亮点

https://a.storyblok.com/f/298593/c8dff7a6bf/haken-svg.svg

ADVANTAGES

  • Compact size

  • Slim rectangular body with five installation positions for flexible mounting

  • Grip control: force and position adjustment

  • Quick open/close time with speed adjustment

  • Grip feedback and part detection: gripper status can be read at the PLC/Controller and visualized on the unit via LED’s

  • Multiple communication modes: the gripper supports Modbus RTU protocol and IO mode control. Other protocols such as USB and ETHERNET can be implemented through a protocol converter.

  • Grip actuation via embedded controller.

  • Brake locking mechanism on request.

https://a.storyblok.com/f/298593/daa2b0eff3/software.svg

Gripper Software

The free software is included in the scope of delivery.

The software can be used to move to up to 4 positions via digital IOs.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价