Effecto | 2-Finger Parallel Gripper | Electrical Gripper

‌

多种规格: 25mm stroke per jaw / 140N per jaw

产品代码: RBTX-EFCT-0002

Compact electric 2‑finger gripper for precise, collaborative automation.

The ECG2 is a modern, collaborative 2-finger parallel gripper with symmetrical fingers, ideal for precise gripping tasks. Its compact design and rounded edges make it perfect for collaborative robotic applications. Key features include adjustable grip force and position, quick open/close times, as well as grip feedback and part detection via LEDs. The embedded controller and brake locking mechanism make the ECG2 durable and suitable for harsh environments.

With support for Modbus RTU, IO mode control, and plug-and-play functionality, the gripper integrates seamlessly into leading automation systems. USB and Ethernet protocols can be implemented via converters, while ROS compatibility further expands its usability in robotics. Data on status, force, and position is easily accessible.

The versatile ECG2 is ideal for precision tasks in manufacturing, electronics, logistics, and more.

一般交货时间:3周
‌
Stroke per jaw
25
mm
Weight
1
kg
Max Gripping force
280
N
Recommended workpiece weight
3
kg
Propulsion Method
电动
Max. ambient temperature
40
℃
Repeatability
0.03
mm

亮点

https://a.storyblok.com/f/298593/9dcdf7b53a/rbtx_tool_icon_v1_lil_-svg.svg

优势

  • 紧凑型设计

  • 机身光滑,边缘圆润,是协作应用的理想之选

  • 握把控制:力度和位置调节

  • 通过速度调节快速打开/关闭

  • 抓取反馈和工件检测:可通过 PLC/控制器读取机械手状态,并通过 LED 指示灯显示在设备上

  • 即插即用:面向主要机器人制造商的机械和软件接口

  • 多种通信模式:机械手支持 Modbus RTU 协议和 IO 模式控制。 USB 和以太网等其他协议可通过协议转换器实现。

  • 与 ROS 兼容

  • 专为恶劣环境设计

  • 通过嵌入式控制器驱动手柄。

  • 制动锁定装置。

https://a.storyblok.com/f/298593/daa2b0eff3/software.svg

夹爪软件

该免费软件包含在交付范围内。

该软件可以通过数字输入输出来控制夹爪移动到最多4个不同的位置。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌