Effecto | 2-Finger Parallel Gripper | Electrical Gripper


多种规格: 30mm stroke per jaw / 300N per jaw

产品代码: RBTX-EFCT-0016

The ECG2 is a cutting-edge, collaborative 2-finger parallel gripper with symmetrically parallel fingers, designed for versatile, precise gripping tasks. With a compact design and smooth, rounded edges, it is ideal for collaborative robot applications in shared workspaces. Key features include adjustable grip force and position, quick open/close speeds with customizable settings, and grip feedback with part detection via LEDs. This robust gripper is designed to perform effectively even in harsh environments, offering precise actuation thanks to its embedded controller and reliable brake locking mechanism.

The ECG2 is highly versatile and integrates seamlessly into major automation systems. It supports Modbus RTU and IO mode controls and can also implement USB and Ethernet protocols via converters. The plug-and-play functionality ensures an effortless connection with cobots from leading manufacturers, while its ROS compatibility expands its usability in advanced robotics systems. Data on gripper status, force, and position is easily accessible, enhancing process monitoring and control.

Ideal for collaborative automation environments, the ECG2 is perfect for tasks requiring precision, speed, and reliability in industries like manufacturing, electronics, logistics, and more.

一般交货时间:3周

Max. payload
6
kg
Drive type
electric
Protection
IP 67
Interface
RS485, Digital I/O
Number of fingers
2
Weight
1.5
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价