Effecto | 2-Finger Parallel Gripper | Electrical Gripper


多种规格: 17.5mm stroke per jaw / 50N per jaw

产品代码: RBTX-EFCT-0015

Compact electric 2‑finger gripper for precise, collaborative automation.

The ECG2 is a modern, collaborative 2-finger parallel gripper with symmetrical fingers, ideal for precise gripping tasks. Its compact design and rounded edges make it perfect for collaborative robotic applications. Key features include adjustable grip force and position, quick open/close times, as well as grip feedback and part detection via LEDs. The embedded controller and brake locking mechanism make the ECG2 durable and suitable for harsh environments.

With support for Modbus RTU, IO mode control, and plug-and-play functionality, the gripper integrates seamlessly into leading automation systems. USB and Ethernet protocols can be implemented via converters, while ROS compatibility further expands its usability in robotics. Data on status, force, and position is easily accessible.

The versatile ECG2 is ideal for precision tasks in manufacturing, electronics, logistics, and more.

一般交货时间:3周

Max. payload
1
kg
Drive type
electric
Protection
IP 54
Interface
RS485, Digital I/O
Number of fingers
2
Weight
0.5
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价