EIG2 - Electric Parallel Gripper | 4 sizes
多种规格: 6mm stroke per jaw / 2N per jaw
Compact, programmable electric parallel gripper for precise, adaptive small-part handling.
The Effecto EIG2 electric parallel gripper combines compact design with advanced programmable force and position control. With its slim rectangular housing and five mounting orientations, it integrates easily into a wide range of EOAT setups. The embedded controller enables precise movement, adjustable gripping force, and optimized speed for fast open/close cycles.
The gripper offers multiple communication modes, including Modbus RTU and digital I/O, with optional expansion to USB, Ethernet, CAN, PROFINET or EtherCAT. Model variants cover strokes from 6 to 40 mm and gripping forces up to 280 N, making the EIG2 suitable for delicate electronics as well as heavier workpieces. With IP40–IP54 protection, low noise levels and repeatability down to ±0.02 mm, it delivers precise, quiet and robust performance.
亮点
优势
设计紧凑
纤薄矩形机身,5个安装位置,安装方式灵活
握把控制:力度和位置调节
通过速度调节快速打开/关闭
抓取反馈和工件检测:可通过 PLC/控制器读取机械手状态,并通过 LED 指示灯显示在设备上
多种通信模式:机械手支持 Modbus RTU 协议和 IO 模式控制。 USB 和以太网等其他协议可通过协议转换器实现。
通过嵌入式控制器驱动手柄。
可根据要求提供制动锁定机构。
夹爪软件
该免费软件包含在交付范围内。
该软件可以通过数字输入输出来控制夹爪移动到最多4个不同的位置。
)