Fairino FR5 | 6DOF | 922mm | 5kg


多种规格: FR5-WML | 1900mm reach

产品代码: RBTX-FAIR-0051

Versatile Cobot for Precision Industrial Automation

The Fairino FR5 is a 6-axis collaborative robot with a payload of 5 kg and a reach of 922 mm. With a repeatability of ±0.02 mm and a compact design (approx. 22 kg), it is ideal for precise robotics in industrial automation. Optionally also available as explosion-proof version.

It supports TCP/IP, Modbus TCP/RTU, and optional protocols like Profinet, EtherCAT, and Ethernet/IP. Programming is possible via C#, C++, Python, ROS/ROS2. Control is provided via a 10.1" teach pendant or web app, with real-time EtherCAT architecture.

Typical applications include pick & place, quality inspection, gluing, and assembly. The FR5 is perfect for integrators and manufacturers in electronics, automotive, and new retail sectors seeking a powerful and flexible robotic arm.

一般交货时间:7-8周

Max. Payload
5
kg
Max. Reach
1,900
mm
DOF
6
Weight
45
kg
Repeatability
0.01
mm
Max. Speed
2
ms
Protection
IP54

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价