Fairino FR5 | 6DOF | 922m | 5kg


多种规格: FR5 - IP54 Standard

产品代码: RBTX-FAIR-0002

Versatile Cobot for Precision Industrial Automation

The Fairino FR5 is a 6-axis collaborative robot with a payload of 5 kg and a reach of 922 mm. With a repeatability of ±0.02 mm and a compact design (approx. 22 kg), it is ideal for precise robotics in industrial automation. Optionally also available as explosion-proof version.

It supports TCP/IP, Modbus TCP/RTU, and optional protocols like Profinet, EtherCAT, and Ethernet/IP. Programming is possible via C#, C++, Python, ROS/ROS2. Control is provided via a 10.1" teach pendant or web app, with real-time EtherCAT architecture.

Typical applications include pick & place, quality inspection, gluing, and assembly. The FR5 is perfect for integrators and manufacturers in electronics, automotive, and new retail sectors seeking a powerful and flexible robotic arm.

一般交货时间:1-2周

Max. Payload
5
kg
Max. Reach
922
mm
DOF
6
Weight
22
kg
Repeatability
0.02
mm
Max. Speed
1
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/bf82d315f7/pick___place-4.JPG

FR5

FR5是率先通过CR认证的协作机器人。它采用自主研发的实时控制系统,具有全面提升的灵活性、安全性、灵活性和易操作性,以及卓越的工业级精度和稳定性。

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR产品系列

适合各种应用场景,有效载荷从3kg到20kg不等。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价