Fairino FR5 | 6DOF | 922m | 5kg


多种规格: FR5- IP65 rated

产品代码: RBTX-FAIR-0030

FAIRINO FR5 Collaborative Robot

The FAIRINO FR5 is a 6-axis collaborative robot with a 5 kg payload, 922 mm reach and ±0.02 mm repeatability. It supports TCP speeds up to 1 m/s and is available in IP54 and optional IP65 versions.

Programming via a web interface and teach pendant. Supports SDKs and APIs (Python, C++, C#), and communication via TCP/IP, Modbus, Profinet, Ethernet/IP and others.

Suitable for pick-and-place, machine tending, screw fastening, quality inspection and light assembly tasks.

一般交货时间:3周

Max. Payload
5
kg
Max. Reach
922
mm
DOF
6
Weight
22
kg
Repeatability
0.02
mm
Max. Speed
1
ms
Protection
IP65

亮点

https://a.storyblok.com/f/298593/1630x924/c2bff78e1d/fr5-application.png

What Applications Is the Fairino FR5 IP65 Suitable For?

The Fairino FR5 IP65 was designed for companies that require reliable automation in demanding industrial environments. With a 5 kg payload, 922 mm reach, ±0.02 mm repeatability, and a protected IP65 design, it is ideally suited for pick-and-place operations, machine tending, assembly processes, quality inspection, dispensing, and screwdriving applications. The enhanced protection against dust and water ingress makes the FR5 IP65 an excellent choice for production environments where contamination, moisture, or regular cleaning processes are part of daily operations. Its combination of precision, flexibility, and environmental resistance enables manufacturers to improve productivity while maintaining consistent process quality.

https://a.storyblok.com/f/298593/2735x1432/60f3038e24/fairino-software.webp

Easy Automation – Built for Real Industrial Conditions

The Fairino FR5 IP65 makes industrial automation accessible for both beginners and experienced users. Applications can be programmed using the intuitive WebApp or teach pendant, enabling operators to create workflows quickly and efficiently. Tasks such as handling, machine tending, quality inspection, and assembly can be automated with minimal setup effort. At the same time, the IP65-rated design provides additional protection against dust, moisture, and cleaning processes, making the robot suitable for more challenging production environments. This combination of ease of use and industrial durability allows companies to implement automation projects faster while maintaining operational reliability.

https://a.storyblok.com/f/298593/bf82d315f7/pick___place-4.JPG

Long Reach, High Precision, and IP65 Protection

With its 922 mm reach, the Fairino FR5 IP65 covers a large working area and can serve multiple process stations within a single automation cell. Its excellent precision ensures repeatable performance and consistent product quality, even in demanding production environments. The robot can be mounted in virtually any orientation and integrated seamlessly into existing production lines. Thanks to open communication capabilities, it can connect to control systems, camera systems, conveyors, and other industrial equipment. Combined with its IP65 protection rating, the FR5 IP65 delivers a robust automation platform capable of operating reliably in environments exposed to dust, water splashes, or frequent washdown procedures.

https://a.storyblok.com/f/298593/1910x1075/89a2646c1d/screenshot-2026-07-16-172202.png

From a Single Component to a Complete Automation Solution

A productive automation system requires more than just a robot. Depending on the application, additional components such as grippers, safety equipment, vision systems, mounting solutions, and software may be required. Through RBTX, all compatible components for the Fairino FR5 IP65 can be selected and verified for compatibility, simplifying project planning and reducing integration risks. By combining the robot with the appropriate accessories, companies can create a fully operational automation solution tailored to their specific production requirements. This approach reduces engineering effort, shortens implementation time, and helps ensure reliable performance from the first day of operation.

https://a.storyblok.com/f/298593/9bcfc7bc09/fr5-406.png

Cost-Effective Automation With Strong ROI Potential

The Fairino FR5 IP65 combines flexibility, performance, and environmental protection in a single automation platform. Repetitive tasks can be performed with higher productivity, consistent quality, and improved process stability. The protected IP65 construction helps maintain reliable operation in environments where dust, humidity, or regular cleaning could affect less protected equipment. In addition to reducing manual workload and improving efficiency, companies benefit from greater process consistency and reduced downtime risks. For many manufacturers, the FR5 IP65 is not only a tool for automation but also a strategic investment in long-term competitiveness, operational excellence, and sustainable growth.

https://a.storyblok.com/f/298593/1908x1035/e59dfe3a3c/screenshot-2026-07-20-132541.png

Is the Fairino FR5 IP65 the Right Choice for Your Application?

Selecting the right robot depends on the specific requirements of your production process. Factors such as payload, reach, cycle time, environmental conditions, and accuracy requirements should all be evaluated carefully. The Fairino FR5 IP65 is particularly suitable for companies looking for a versatile all-round automation solution that can operate reliably in industrial environments with increased exposure to dust or moisture. With its 5 kg payload, 922 mm reach, and protected IP65 design, it covers a wide range of automation applications while providing additional environmental protection. RBTX can help identify the ideal combination of robot, gripper, and accessories to ensure a solution perfectly aligned with your production requirements and business goals.

https://a.storyblok.com/f/298593/2220x1255/bf2f0acddd/rbtx_learn.png

RBTX Learn – The easy way to create your first Fairino robot application

RBTX Learn – Fairino Starter Series is the ideal introduction to Fairino robot programming and cobot automation. Through practical step-by-step lessons, users learn how to set up, operate, and program a Fairino cobot. The course covers the fundamentals of commissioning, motion programming, workflow optimization, and automation. By combining theoretical knowledge and hands-on exercises, it helps users build robotics skills quickly and confidently. Whether for manufacturing, machine tending, pick-and-place applications, or prototyping, RBTX Learn provides the knowledge required to implement automation solutions efficiently and unlock the full potential of Fairino robots. RBTX Learn - Fairino Starter Series

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价