DOBOT Nova 2 | 6 DOF | 625mm | 2kg


多种规格: Blue version

产品代码: RBTX-DOBT-0068
Compact Collaborative Robot for Smart Industrial Automation

The Dobot Nova 2 is a 6-axis collaborative robot designed for industrial applications that require high precision, speed and operational flexibility. Its compact and lightweight design allows simplified integration into production lines, automated workstations and modern collaborative cells.

The robot features a 625 mm working radius, maximum payload capacity of 2 kg and maximum speed of up to 1.6 m/s, delivering excellent performance in fast and repetitive applications. Its compact structure weighing only 11 kg enables easy installation in different orientations and industrial environments.

With ±0.05 mm repeatability and wide joint motion range, the Nova 2 is ideal for applications such as pick-and-place, electronic assembly, inspection, part handling, laboratory automation and machine tending.

The model supports RS485 communication, integrated digital inputs and outputs for end effectors, IP54 protection rating and quiet operation at only 65 dB(A). Its collaborative system enables safe and efficient integration into modern industrial applications.

The Dobot Nova 2 also features low power consumption, aluminum alloy and ABS plastic construction, as well as compatibility with different industrial automation tools and accessories.

一般交货时间:3周

Max. Payload
2
kg
Max. Reach
625
mm
DOF
6
Weight
11
kg
Repeatability
0.05
mm
Max. Speed
1.6
ms
Protection
IP54

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价